ÖLFLEX® SERVO 9YSLCY-JB

EMC-optimised motor cable, low-capacitance, double-screened, certified

ÖLFLEX® SERVO 9YSLCY-JB - double screened power cable for large servo drive systems with high electrical load, UL/cUL certified

  • AWM certification for USA and Canada
  • 3+3 symmetry reduces common-mode interference effects and bearing currents
  • CPR: Article number choice under www.lappkabel.com/cpr

Interference signals

CERUC_RUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® SERVO 9YSLCY-JB / 4-core version - transparent outer sheath
0037000
4 G 1,510.587230
0037001
4 G 2,511.8133300
0037002
4 G 413.3213485
0037003
4 G 614.9298630
0037004
4 G 1017.7460860
0037005
4 G 1621.57071290
0037006
4 G 2526.311001860
0037007
4 G 3529.715422610
0037008
4 G 5035.822062950
0037009
4 G 7040.930023950
0037010
4 G 9545.440045300
0037011
4 G 12049.851086600
0037012
4 G 15056.162257590
0037013
4 G 18561.475689420
0037014
4 G 24067.9994012150
ÖLFLEX® SERVO 9YSLCY-JB / 3+3 core version - black outer sheath
0037015
3 X 1,5 + 3 G 0,2511.488177
0037016
3 X 2,5 + 3 G 0,512.9130220
0037017
3 X 4 + 3 G 0,7513.6224323
0037018
3 X 6 + 3 G 1,015.2276420
0037019
3 X 10 + 3 G 1,517.4511635
0037020
3 X 16 + 3 G 2,520751930
0037021
3 X 25 + 3 G 424.312041350
0037022
3 X 35 + 3 G 627.515351780
0037023
3 X 50 + 3 G 1031.121562530
0037024
3 X 70 + 3 G 1037.129803225
0037025
3 X 95 + 3 G 164039534511
0037026
3 X 120 + 3 G 1642.648365663
0037027
3 X 150 + 3 G 255054126720
0037028
3 X 185 + 3 G 3555.670777855

Benefits

  • EMC-compliant operation of power drive systems
  • High power transmission for large drives
  • Low capacitance design enables longer cable connection between frequency converter and motor
  • Symmetrical 3+3 Version supports the reduction of damaging bearing currents
  • Versions with black outer sheath are suitable for outdoor use

Application range

  • Connecting cable between frequency converter and motor
  • In dry, damp or wet interiors
  • Paper industry
  • Chemical industry
  • Heavy industry

Product features

  • Flame-retardant according to IEC 60332-1-2 & CSA FT1
  • EN/VDE +90° C PP insulation

Norm references / Approvals

  • USA: AWM Style 2570 or 20886, 1kV 80°C VW-1
    Canada: AWM I/II A/B 1kV 80°C FT1
  • UL File No. E63634
  • Based on VDE 0276, 0250, 0207

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: polypropylene (PP)
  • Cores twisted concentrically (symmetrically splitted protective conductor of 3+3 version is gusset-filling divided between the power cores)
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • 4-core design: transparent PVC outer sheath
  • 3+3 core version: PVC outer sheath, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Colours according to HD 308 S2 VDE 0293-308

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • 4000 V

Protective conductor

  • Protective conductor of 3+3 version is gusset-filling divided between power cores

Temperature range

  • Flexing:
    IEC: transparent -5°C to +80°C
    IEC: black -5°C to +90 °C
    UL/CSA: -5°C to +80°C
  • Fixed installation:
    IEC: transparent -40°C to +80°C
    IEC: black -40°C to +90°C
    UL/CSA: +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.