Extension- and compensating cables, multi-paired

PVC insulated - with and without steel wire armouring or foil screen

Extension and compensating cables, multi-paired version - suitable for use in temperature measurement and manufacturing process control

Version SY - Armoured against
mechanical loads
Version ST - Screened against electro-
magnetical interference

Article number ThermocoupleProduct Make-upCable designNumber of cores and mm² per conductorOuter diameter [mm]Weight (kg/km)
Type Y without steel wire braiding
0155001
Fe/CuNiDIN-LXPVC-PVC4 x 1.58.2130
0165001
Fe/CuNiIEC-JXPVC-PVC4 x 1.58.2130
0156001
NiCr/NiDIN-KCAPVC-PVC4 x 1.58.2130
0166001
NiCr/NiIEC-KCAPVC-PVC4 x 1.58.2130
0157001
PtRh/PtDIN-RCB/SCBPVC-PVC4 x 1.58.2130
0167001
PtRh/PtIEC-RCB/SCBPVC-PVC4 x 1.58.2130
0155002
Fe/CuNiDIN-LXPVC-PVC6 x 1.510.2200
0165002
Fe/CuNiIEC-JXPVC-PVC6 x 1.510.2200
0156002
NiCr/NiDIN-KCAPVC-PVC6 x 1.510.2200
0166002
NiCr/NiIEC-KCAPVC-PVC6 x 1.510.2200
0157002
PtRh/PtDIN-RCB/SCBPVC-PVC6 x 1.510.2200
0167002
PtRh/PtIEC-RCB/SCBPVC-PVC6 x 1.510.2200
0155003
Fe/CuNiDIN-LXPVC-PVC8 x 1.511.2238
0165003
Fe/CuNiIEC-JXPVC-PVC8 x 1.511.2238
0156003
NiCr/NiDIN-KCAPVC-PVC8 x 1.511.2238
0166003
NiCr/NiIEC-KCAPVC-PVC8 x 1.511.2238
0155005
Fe/CuNiDIN-LXPVC-PVC12 x 1.513.3335
0165005
Fe/CuNiIEC-JXPVC-PVC12 x 1.513.3335
0155007
Fe/CuNiDIN-LXPVC-PVC16 x 1.515447
0165007
Fe/CuNiIEC-JXPVC-PVC16 x 1.515447
0156007
NiCr/NiDIN-KCAPVC-PVC16 x 1.515447
0166007
NiCr/NiIEC-KCAPVC-PVC16 x 1.515447
0155010
Fe/CuNiDIN-LXPVC-PVC24 x 1.519555
0165010
Fe/CuNiIEC-JXPVC-PVC24 x 1.519555
0156010
NiCr/NiDIN-KCAPVC-PVC24 x 1.519555
0166010
NiCr/NiIEC-KCAPVC-PVC24 x 1.519555
Type SY with steel wire braiding
0155501
Fe/CuNiDIN-LXPVC-PVC-S-PVC4 x 1.511.4240
0165501
Fe/CuNiIEC-JXPVC-PVC-S-PVC4 x 1.511.4240
0156501
NiCr/NiDIN-KCAPVC-PVC-S-PVC4 x 1.511.4240
0166501
NiCr/NiIEC-KCAPVC-PVC-S-PVC4 x 1.511.4240
0157501
PtRh/PtDIN-RCB/SCBPVC-PVC-S-PVC4 x 1.511.4240
0167501
PtRh/PtIEC-RCB/SCBPVC-PVC-S-PVC4 x 1.511.4240
0155502
Fe/CuNiDIN-LXPVC-PVC-S-PVC6 x 1.513355
0165502
Fe/CuNiIEC-JXPVC-PVC-S-PVC6 x 1.513355
0156502
NiCr/NiDIN-KCAPVC-PVC-S-PVC6 x 1.513355
0166502
NiCr/NiIEC-KCAPVC-PVC-S-PVC6 x 1.513355
0157502
PtRh/PtDIN-RCB/SCBPVC-PVC-S-PVC6 x 1.513355
0167502
PtRh/PtIEC-RCB/SCBPVC-PVC-S-PVC6 x 1.513355
0155503
Fe/CuNiDIN-LXPVC-PVC-S-PVC8 x 1.513.8410
0165503
Fe/CuNiIEC-JXPVC-PVC-S-PVC8 x 1.513.8410
0156503
NiCr/NiDIN-KCAPVC-PVC-S-PVC8 x 1.513.8410
0166503
NiCr/NiIEC-KCAPVC-PVC-S-PVC8 x 1.513.8410
0155505
Fe/CuNiDIN-LXPVC-PVC-S-PVC12 x 1.517.9550
0165505
Fe/CuNiIEC-JXPVC-PVC-S-PVC12 x 1.517.9550
0156505
NiCr/NiDIN-KCAPVC-PVC-S-PVC12 x 1.517.9550
0166505
NiCr/NiIEC-KCAPVC-PVC-S-PVC12 x 1.517.9550
0155507
Fe/CuNiDIN-LXPVC-PVC-S-PVC16 x 1.519.4730
0165507
Fe/CuNiIEC-JXPVC-PVC-S-PVC16 x 1.519.4730
0155510
Fe/CuNiDIN-LXPVC-PVC-S-PVC24 x 1.523.8847
0165510
Fe/CuNiIEC-JXPVC-PVC-S-PVC24 x 1.523.8847
Type ST with static overall screening
0158500
Fe/CuNiDIN-LXPVC-ST-PVC2 x 2 x 1.511.4145
0168500
Fe/CuNiIEC-JXPVC-ST-PVC2 x 2 x 1.511.4145
0158501
NiCr/NiDIN-KCAPVC-ST-PVC2 x 2 x 1.511.4145
0168501
NiCr/NiIEC-KCAPVC-ST-PVC2 x 2 x 1.511.4145
0158503
Fe/CuNiDIN-LXPVC-ST-PVC4 x 2 x 1.513.7257
0168503
Fe/CuNiIEC-JXPVC-ST-PVC4 x 2 x 1.513.7257
0158504
NiCr/NiDIN-KCAPVC-ST-PVC4 x 2 x 1.513.7257
0168504
NiCr/NiIEC-KCAPVC-ST-PVC4 x 2 x 1.513.7257
0158506
Fe/CuNiDIN-LXPVC-ST-PVC8 x 2 x 1.518.3469
0168506
Fe/CuNiIEC-JXPVC-ST-PVC8 x 2 x 1.518.3469
0158507
NiCr/NiDIN-KCAPVC-ST-PVC8 x 2 x 1.518.3469
0168507
NiCr/NiIEC-KCAPVC-ST-PVC8 x 2 x 1.518.3469
0158509
Fe/CuNiDIN-LXPVC-ST-PVC12 x 2 x 1.522.2573
0168509
Fe/CuNiIEC-JXPVC-ST-PVC12 x 2 x 1.522.2573
0158510
NiCr/NiDIN-KCAPVC-ST-PVC12 x 2 x 1.522.2573
0168510
NiCr/NiIEC-KCAPVC-ST-PVC12 x 2 x 1.522.2573

Product Make-up

  • Version Y:
    - Fine-wire conductor alloy
    - PVC core insulation
    - Cores twisted into layers
    - PVC outer sheath
  • Version SY:
    - Design as version Y
    - Additional galvanised steel wire braiding
    - PVC outer sheath
  • Version ST:
    - Design as verison Y
    - Cores twisted in pairs,
    pairs twisted in layers
    - Aluminium foil screening + drain wire
    - PVC outer sheath
  • Design, for example PVC-PVC-S-PVC:
    - PVC core insulation
    - PVC inner sheath
    - Steel wire braiding
    - PVC outer sheath
  • Design, for example PVC-ST-PVC:
    - PVC core insulation
    - STatic foil screen
    - PVC outer sheath
  • Colour identity code
    DIN 43710
    Negative conductor and outer sheath:
    Fe/CuNi: blue
    NiCr/Ni: green
    PtRh/Pt: white
    Positive conductor: always red
    IEC 60 584
    Positive conductor and outer sheath:
    Fe/CuNi: black
    NiCr/Ni: green
    PtRh/Pt: orange
    Negative conductor: always white
  • Extension-conductor alloys are identified
    with X, e.g. JX (Fe/CuNi)
    Compensating-conductor alloys are
    identified with C, e.g. KCA (NiCr/Ni)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000838
  • ETIM 5.0 Class-Description: Thermocouple cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000838
  • ETIM 6.0 Class-Description: Thermocouple cable

Core identification code

  • From 4 cores in pairs with consecutively marked numbers (1-1, 2-2, 3-3, 4-4...)

Based on

  • Limiting deviation in accordance with DIN and IEC in accordance with class 2

Conductor stranding

  • 48 x 0.20 mm

Minimum bending radius

  • For flexible use:
    12.5 x outer diameter
    Type SY with steel braid:
    15 x outer diameter
    Type ST with foil screen:
    15 x outer diameter

Temperature range

  • (referring to insulation and sheath material)
    Flexing: -5°C to +80°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.