ÖLFLEX® CLASSIC 100 YELLOW

Yellow outer sheath for special warning purposes

ÖLFLEX® CLASSIC 100 YELLOW - flexible PVC cable, colour coded. Power and control cable with yellow outer sheath for warning purposes, 450/750V, also for YSLY or YY

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For warning purposes

Good chemical resistanceTorsion-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CLASSIC 100 YELLOW; U0/U: 450/750 V
0010400
3 G 1.58.14395
00104023
4 G 1.58.958117
00104033
5 G 1.51072144
0010401
3 G 2.59.672152
00104043
4 G 2.510.796205
00104053
5 G 2.511.8120225

Benefits

  • High electrical performance due to 4 kV test voltage

Application range

  • For electrical circuits that remain 'live' after the main switch has been disconnected
  • Service sockets and illumination circuits
    in electrical switchboards and cabinets
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm references / Approvals

  • Based on IEC 60227-5 and EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Outer sheath: PVC, yellow (similar to RAL 1016)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • VDE 0293-308, refer to Appendix T9

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Torsion movement in WTG

  • TW-0 & TW-1, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 450/750 VAC
    In protected and fixed installations:
    U0/U: 600/1000 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.