SILVYN® FLEXILOK M

SILVYN® FLEXILOK M - metric threaded conduit fitting

  • extremely economical
  • Small purchasing unit

Halogen-freeAssembly timeSpace requirementTemperature-resistant

CEcRUus

Article number Metric sizeThread length mmSuitable for SILVYN® FPASSuitable for conduit OØ (mm)Pieces / PU
SILVYN® FLEXILOK M black
65500403
12 x 1.59FPAS 1010,010
65500405
16 x 1.512FPAS 1313,010
65500425
16 x 1.512FPAS 1615,810
65500415
20 x 1.514FPAS 1313,010
65500435
20 x 1.514FPAS 1615,810
65500436
20 x 1.514FPAS 202010
65500445
20 x 1.514FPAS 2121,210
65500456
25 x 1.515FPAS 252510
65500455
25 x 1.515FPAS 2828,510
6550046432 x 1.516FPAS 323210
65500465
32 x 1.516FPAS 3434,510
65500458
40 x 1.516FPAS 4242,52
65500459
50 x 1.516FPAS 5454,51
65500468
63 x 1.516FPAS 5454,51
SILVYN® FLEXILOK M grey
65500404
12 x 1.59FPAS 1010,010
65500600
16 x 1.512FPAS 1313,010
65500420
16 x 1.512FPAS 1615,810
65500410
20 x 1.514FPAS 1313,010
65500430
20 x 1.514FPAS 1615,810
65500431
20 x 1.514FPAS 202010
65500440
20 x 1.514FPAS 2121,210
65500454
25 x 1.515FPAS 252510
65500610
25 x 1.515FPAS 2828,510
6550045132 x 1.516FPAS 323210
65500460
32 x 1.516FPAS 3434,510
65500466
40 x 1.516FPAS 4242,52
65500467
50 x 1.516FPAS 5454,51
65500469
63 x 1.516FPAS 5454,51

Benefits

  • Fast assembly
  • Easy to assemble
  • Cost-effective conduit gland
  • No loose parts
  • New space-saving design

Application range

  • Mechanical engineering
  • Control cabinet manufacturing
  • Moving applications
  • Applications with limited space
  • Building Installation

Product features

  • In black colour UV-resistant and weather-proofed
  • One-piece slim design
  • Halogen and cadmium-free

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • One-piece body
  • Special clamping system

Note

  • Removeable with a screwdriver
  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Norm references / Approvals

  • IEC EN 61386-23

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP 66

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.