SILVYN® MAXI PA

Article number Nominal sizeID x OD mmBending radius (mm)Suitable for SILVYN® AFG-PA/AFW-PAPU ring (m)
SILVYN® MAXI PA grey
61791150
7066.5 x 79.21707010
61791160
9591 x 1062259510
SILVYN® MAXI PA black
61791155
7066.5 x 79.21707010
61791165
9591 x 1062259510

Benefits

  • Dimensionally stable
  • Flexible
  • Crush-resistant

Application range

  • Mechanical engineering
  • Public utilities
  • Moving applications
  • Outdoors

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Thick-walled corrugated polyamide 6 conduit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001175
  • ETIM 5.0 Class-Description: Corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001175
  • ETIM 6.0 Class-Description: Corrugated plastic hose

On request

  • Available in PA 12

Colour delivered

  • Grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94 HB

Temperature range

  • -40°C to +115°C
    short-term +150°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.