SILVYN® K-EM

SILVYN® K-EM - end cap for parallel corrugated conduits

Reliability

Article number Nominal sizeOverall length mmFor conduit with outer Ø (mm)Pieces / PU
SILVYN® K-EM grey
65500200
10291050
65500210
1332.51350
65500220
1636.515.850
65500230
2137.521.250
65500240
2840.228.525
65500250
3444.234.525
65500260
424642.525
65500270
545254.510
SILVYN® K-EM black
65500205
10291050
65500215
1332.51350
65500225
1636.515.850
65500235
2137.521.250
65500245
2840.228.525
65500255
3444.234.525
65500265
424642.525
65500275
545254.510

Benefits

  • Easy to assemble
  • High temperature resistance
  • Cable damage can be prevented
  • Additional sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Intersection or end sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • TPE-V

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.