SILVYN® ELU

Article number Nominal sizeID x OD mmBending radius (mm)Suitable for SILVYN® MPC-M/MPC 90°MSuitable for SILVYN® MPCSuitable for SILVYN® MPC 90°PU (m)
SILVYN® ELU
61751790
1210 x 14.52516/19930
61751791
1612 x 16.52516/2 , 20/111 , 13,5/111 , 13,5/130
61751792
2016 x 213520/213,5/2 , 1613,5/2 , 1630
61751793
2522 x 27.54525x1,5212130
61751794
3025 x 30.55532/129/129/130
61751795
3228 x 33.56032/229/229/230
61751796
4035 x 418040 x 1,5363630
61751797
5040 x 46.410550 x 1,542-30
61751798
6350 x 5712063 x 1,548-30
SILVYN® ELU smooth
61751590
1210 x 14.250---30
61751591
1612 x 17.85016/2 , 20/111 , 13,5/111 , 13,5/130
61751592
2016 x 21.17020/213,5/2 , 1613,5/2 , 1630
61751593
2521 x 26.49025x1,5212130
61751595
3226.5 x 33.114032/229/229/230
61751596
4035.4 x 41.819040 x 1,5363630
61751597
5040 x 47.924050 x 1,542-30
61751598
6351.3 x 59.727063 x 1,548-30

Benefits

  • Easy assembly of cables and wires due to smooth inner
  • Bendable
  • Crush-resistant
  • A fully insulated system when used in combination with SILVYN® MPC/MPC-M

Application range

  • Mechanical engineering
  • Vehicle construction
  • Vending machine construction
  • Exporters

Product features

  • Flexible
  • Smooth inner wall
  • Dimensionally stable

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Integrated hard PVC spiral
  • Modified soft PVC sheath

Note

  • Smooth version is not UL recognized

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Special soft PVC sheath with hard PVC spiral

Temperature range

  • -20°C to +70°C
  • -5°C to +70°C (smooth version)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.