SILVYN® CNP NPT

SILVYN® CNP conduit gland is made of nickel-plated brass for use with SILVYN® CNP

Good chemical resistanceCorrosion-resistantMechanical resistance

CE

Article number Nominal sizeSW wrench size mmOverall length mmSuitable for SILVYN® CNPPieces / PU
SILVYN® CNP NPT fitting
55500400
1/2"27553/8"1
55500410
1/2"32661/2"1
55500420
3/4"39663/4"1
55500430
1"45731"1
55500440
1 1/4"59871 1/4"1
55500450
1 1/2"67871 1/2"1
55500460
2"821012"1

Benefits

  • Flame-retardant
  • High tensile strength
  • For high mechanical stress
  • High chemical-resistance

Application range

  • Mechanical engineering
  • Robot-building
  • Vending machine construction
  • Exporters

Product Make-up

  • The basic body is made of cast steel with a galvanised surface. The inner sleeve is made of polyamide and accommodates the conduit. A special profile on the inner sleeve is pressed into the conduit by the union nut
  • including O-ring and counter nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: cast steel with zinc-plated surface
    Inner sleeve: PA

Protection rating

  • IP 67

Temperature range

  • -45°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.