Insulated cable lugs

Insulated cable lugs Easy-Entry (ring cable lugs, (narrow) fork cable lugs, flange fork cable lugs, pin cable lugs, circular connector, connector sleeve butt connector, end joint)

Halogen-free

CULUS

Article number Article designationFor mm²UL certificationConnection boltColourSuitable crimp insertPieces / PU
Ring cable lugs
63104010
L-RZ 30.25 - 0.75noM 3greenPEW 12.064100
63104020
L-RZ 40.25 - 0.75noM 4greenPEW 12.064100
63104030
L-RZ 50.25 - 0.75noM 5greenPEW 12.064100
63104040
L-RA 30.5 - 1.5noM 3redPEW 12.060100
63104050
L-RA 350.5 - 1.5yesM 3.5redPEW 12.060100
63104060
L-RA 40.5 - 1.5yesM 4redPEW 12.060100
63104070
L-RA 50.5 - 1.5yesM 5redPEW 12.060100
63104080
L-RA 60.5 - 1.5yesM 6redPEW 12.060100
63104160
L-RB 31.5 - 2.5noM 3bluePEW 12.060100
63104170
L-RB 41.5 - 2.5yesM 4bluePEW 12.060100
63104180
L-RB 51.5 - 2.5yesM 5bluePEW 12.060100
63104190
L-RB 61.5 - 2.5yesM 6bluePEW 12.060100
63104200
L-RB 81.5 - 2.5yesM 8bluePEW 12.060100
63104340
L-RC 44 - 6yesM 4yellowPEW 12.060100
63104350
L-RC 54 - 6yesM 5yellowPEW 12.06050
63104360
L-RC 64 - 6yesM 6yellowPEW 12.06050
63104370
L-RC 84 - 6yesM 8yellowPEW 12.060100
63104380
L-RC 104 - 6yesM 10yellowPEW 12.06050
Fork cable lugs
63105010
L-RZ 3 F0.25 - 0.75noM 3greenPEW 12.064100
63105020
L-RZ 4 F0.25 - 0.75noM 4greenPEW 12.064100
63105050
L-RA 4 F0.5 - 1.5yesM 4redPEW 12.060100
63105060
L-RA 5 F0.5 - 1.5yesM 5redPEW 12.060100
63105070
L-RA 6 F0.5 - 1.5yesM 6redPEW 12.060100
63105130
L-RB 4 F1.5 - 2.5yesM 4bluePEW 12.060100
63105140
L-RB 5 F1.5 - 2.5yesM 5bluePEW 12.060100
63105150
L-RB 6 F1.5 - 2.5yesM 6bluePEW 12.060100
63105210
L-RC 4 F4 - 6yesM 4yellowPEW 12.060100
63105220
L-RC 5 F4 - 6yesM 5yellowPEW 12.060100
63105230
L-RC 6 F4 - 6yesM 6yellowPEW 12.06050
63105040
L-RA 35 F0.5 - 1.5yesM 3.5redPEW 12.060100
63105110
L-RB 3 F1.5 - 2.5yesM 3bluePEW 12.060100
63105120
L-RB 35 F1.5 - 2.5yesM 3.5bluePEW 12.060100
Flange fork cable lugs
63108010
L-RA 35 FF0.5 - 1.5noM 3.5redPEW 12.060100
63108040
L-RB 4 FF1.5 - 2.5noM 4bluePEW 12.060100
63108050
L-RB 5 FF1.5 - 2.5noM 5bluePEW 12.060100
Pin cable lugs
63107010
L-RZP0.25 - 0.75no-greenPEW 12.064100
63107020
L-RAP0.5 - 1.5yes-redPEW 12.060100
63107040
L-RBP1.5 - 2.5yes-bluePEW 12.060100
63107070
L-RCP4 - 6yes-yellowPEW 12.060100
Circular connector
63110010
L-RABM0.5 - 1.5no-redPEW 12.060100
63110020
L-RB 5 BM1.5 - 2.5no-bluePEW 12.060100
Connector sleeve
63111010
L-RAB0.5 - 1.5no-redPEW 12.060100
63111020
L-RB 5 B1.5 - 2.5no-bluePEW 12.060100
Butt connector
63106020
L-RAA 150.5 - 1.5yes-redPEW 12.060100
63106040
L-RBB 251.5 - 2.5yes-bluePEW 12.060100
63106080
L-RCC 64 - 6yes-yellowPEW 12.06050
End joint
63112010
L-RBJ1.5 - 2.5no-transparentPEW 12.060100
63112020
L-RCJ4 - 6no-transparentPEW 12.06050

Benefits

  • EASY-ENTRY funnel shape of the plastic sleeve enables simple, fast and safe insertion of the conductor
  • No risk of bent and crushed cables
  • For good strength and improved current conduction

Application range

  • Manufacturing of control cabinets and equipment

Product features

  • Hard-soldered cable lug that can be pressed in any position
  • For first-class connection with simple operating principle
  • Electrolytic tinning for max. corrosion protection
  • Flat receptacle material in contact pressing is double-folded and hard-soldered
  • Metal sleeves with internal corrugation

Norm references / Approvals

  • File Number E334109, see table

Note

  • Butt connector: Solid conductors and fine stranded wires and diverse cross-sections can be crimped together

Design

  • 1 = ring cable lugs2 = forked cable lugs3 = pin cable lugs4 = circular connector5 = connector sleeve6 = butt connector7 = end connector(see pictures- from left to right)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001052
  • ETIM 5.0 Class-Description: Solderless copper terminals for copper conductors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001052
  • ETIM 6.0 Class-Description: Solderless copper terminals for copper conductors

General

  • Other sizes and colours (also DIN) are available upon request
  • Halogen-free

Material

  • High-quality electrolytic copper for good conductivity
  • PA (UL 94 V0)
    PC (UL 94 V2)
    see datasheet

Temperature range

  • PA: -20°C up to +105°C
    PC: -20°C up to +100°C

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Production tolerance ± 0,5 mm