Tube cable lugs Ni

Tube cable lug made of nickel, heat-resistant up to +650°C, for use with ÖLFLEX® HEAT single cores, available in different dimensions.

Mechanical and plant engineeringOil & GasSuitable for outdoor useHeat-resistantTemperature-resistant

Article number UL certificationLength (mm)d mm
63207020
no16.51.6
63207021
no17.51.6
63207022
no191.6
63207023
no16.52.3
63207024
no17.42.3
63207025
no192.3
63207026
no222.3
63207027
no22.53.6
63207028
no243.6
63207029
no253.6
63207030
no30.53.6
63207031
no26.54.5
63207032
no28.54.5
63207033
no28.55.5
63207034
no33.55.5
63207035
no37.55.5
63207036
no435.5

Benefits

  • Whithstands temperatures up to +650°C.
  • Compatible with equally heat-resistant ÖLFLEX® HEAT single cores with nickel conductors.
  • The lowest contact resistances are achieved when contacting with pure nickel conductors.
  • Suitable for use with KLAUKE crimping tools.
  • The flat mounting surface and precise processing simplify the crimping process.

Application range

  • For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001051
  • ETIM 5.0 Class-Description: Tube cable lug for copper conductors

Material

  • Nickel alloy

Temperature range

  • Temperature (max.): +650°C

  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.