KNIPEX Electronics Super Knips®

To protect endangered components, electrostatic energy is discharged through the handles in a gradual and controlled manner.

Also for cutting wires resting on a board

Article number Article designationSoft wire mmMedium hard wire mmWeight (kg)Length (mm)
Electronic Super Knips® ESD
62120532Electronic Super Knips® ESKE 131.610.055125

Benefits

  • Smoothly movement for minimum operator fatigue
  • Electrically discharging handles
  • High ergonomics thanks to multi-component handles

Application range

  • For fine assembly and cutting work, e.g. in electronics and fine mechanics

Product features

  • Head polished

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000836
  • ETIM 5.0 Class-Description: Combination pliers

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000836
  • ETIM 6.0 Class-Description: Combination pliers

Material

  • INOX - stainless steel

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.