BASIC STRIP stripping and cutting tool

Self-adjusting stripping tool fpr PVC core insulation from 0,2-6 mm2, additional cutting function up to a diameter of 2 mm

TÜV

Article number Article designationFor mm²For insulationLength (mm)Pieces / PU
61725960BASIC STRIP0.2 - 6PVC1651

Benefits

  • Easy to handle due to the automatic adjustment for the different crimping cross-sections
  • Enables easy, quick and uniform stripping of solid and flexible conductors
  • Ergonomic plastic handles
  • Adjustable length gauge from 5-12 mm
  • Removable blade head

Application range

  • Self-adjusting stripping and cutting tool
  • Stripping wires and strands from 0.2 - 6 mm²
  • Cutting of wires up to a diameter of 2 mm
  • For wires with PVC core insulation

Product features

  • Made in Germany

Norm references / Approvals

  • GS-logo for proven safety

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.