UNITRONIC® BUS CAN

CAN Buscables for fixed installation - UL/SCA certified

For CAN based communication systems like CANopen, flame retardant acc. IEC 60332-1-2, temperature range from -40°C up to +80°C

CAN = Controller Area Network

Supplementary automation components from LappMechanical and plant engineering

CULUSCANopen

Article number Article designationNumber of pairs/conductor cross section (mm²)Outer diameter [mm]Conductor resistanceCopper index (kg/km)Weight (kg/km)
for fixed installation
2170260
UNITRONIC® BUS CAN1 x 2 x 0.225.718616.742
2170261
UNITRONIC® BUS CAN2 x 2 x 0.227.618634.868
2170263
UNITRONIC® BUS CAN1 x 2 x 0.346.81152555
2170264
UNITRONIC® BUS CAN2 x 2 x 0.348.511546.488
2170266
UNITRONIC® BUS CAN1 x 2 x 0.57.57841.690
2170267
UNITRONIC® BUS CAN2 x 2 x 0.59.67859.4106
2170269
UNITRONIC® BUS CAN1 x 2 x 0.758.75252.7108
2170270
UNITRONIC® BUS CAN2 x 2 x 0.7511.55280.6142

Application range

  • Fixed Installation

Product features

  • Maximum bit rate: 1 Mbit/s for 40 m
    segment length
  • Larger conductor cross-section is necessary with increasing length. Refer to the table below (reference values from ISO 11898).
  • ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Standardised internationally in ISO 11898
  • UL/CSA type CMX (UL 444)

Product Make-up

  • 0.22 + 0.34 + 0.5: bare stranded conductor, 7-wire
    0.75: bare stranded conductor, fine-wire
  • Core insulation: foam skin
  • Colour-coded in accordance with DIN 47100
  • Copper braid
  • Outer sheath: PVC, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz) max. 40 nF/km

Peak operating voltage

  • (not for power applications) 250 V

Conductor resistance

  • (loop): max. 186 ohm/km

Minimum bending radius

  • Fixed installation: 8 x outer diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 120 ohm

Temperature range

  • Fixed installation: -30°C to +80°C
  • Flexing: -5°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.