ETHERLINE® Cat.6A

Ethernet cable Category 6A, Class EA for fixed installation - verified up to 500 MHz

Industrial Ethernet cable Cat.6A for fixed installation; halogenfree, PVC or PUR outer sheath, design 4x2xAWG22/1

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For PROFINET applications with 4 pairs
  • CAT.6A qualified for 10Gbit/s

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceInterference signalsUV-resistant

PROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
Halogen-free jacket
2170466
ETHERLINE® Cat.6A H4 x 2 x AWG22/11.58.75399
PUR outer sheath, halogen-free
2170465
ETHERLINE® CAT.6A P4 x 2 x AWG22/11.58.75391
PVC outer sheath
2170464
ETHERLINE® Cat.6A Y4 x 2 x AWG22/11.58.75398

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Robust, halogen-free outer sheath
  • The oil-resistant PVC sheath enables usage in industrial environments
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Product Make-up

  • Solid bare copper wire AWG22
  • Core insulation made of polyethylene (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Colour: green (based on RAL 6018)

Classification

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 10 x outer diameter

Characteristic impedance

  • 100 Ω ± 5 Ohm (> 1 MHz)

Temperature range

  • Cable with PUR sheath
    Fixed installation: -40°C to +80°C
  • Cable, halogen-free outer sheath
    Fixed installation: -25°C to +80°C
    Cable with PVC sheath
    Fixed installation: -30°C to +80°C

  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.