DATA STRIP stripping tool
Stripping and dismantling tool for signal, telephone, AV, control and data transmission cables made of copper or glass fibres, durable, user-friendly
Benefits
- Precise due to 9 adjustable positions on the setting wheel
- Easy handling-open the stripping shaft by simply pressing the tool together, insert the cable, turn the tool and open the tool again
- lightweight and handy design - for your trouser pocket or belt
- Long durability - tested for 50.000 insulation processes
- High safety for the user due to rounded shape, no open blades, "X-position" for blade changes, replacement blade is embedded in plastic surrounding
Application range
- Precision stripping tool for stripping signal, telephone, AV, control and data transmission cables made up of copper and glass fibres.
- Dismantles most multi-core data cables and glass-fibre cables with a diameter of up to 11 mm (also power cable with PVC sheating could be dismantled)
- Not suitable for PUR materials
Product features
- The tool is adjustable up to 1.00 mm (0,04") in steps of 0.1 mm:9=1.0 mm8= 0.9 mm7= 0.8 mm6= 0.7 mm5= 0.6 mm4= 0.5 mm3= 0.4 mm2= 0.3 mm1= 0.2 mm
Note
- The "x" position on the wheel enables the tool to close so that the attached blade catridge can be ejected and replaced with a new one quickly and safely
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
General
- Insulation thickness: up to 1 mm
Diameter in
- For outer diameter: 2.5 - 11 mm
Weight
- 28 g
Length
- Dimensions:
L 90.5 x W 39.5 x H 19 mm
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.