ETHERLINE® Cat.5 ARM

Fixed Installation

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
Fixed Installation
2170496
ETHERLINE® Cat.5 ARM2 x 2 x AWG22/11.56.5 / 9.330.4124

Benefits

  • Can be used for Industrial Ethernet in harsh industrial environments
  • EMC-optimised design
  • With armouring for improved rodent protection
  • Screened against interference
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • Suitable for outdoor use, UV-resistant
  • Suitable for direct burial
  • PROFINET application Type C but for fixed installation
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • Fast Connect (FC) cable design

Product Make-up

  • Solid and bare copper conductor
  • Core insulation: PE
  • Colour-coded in accordance with PROFINET for Cat.5e apllications
  • Star quad
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Inner sheath made of PVC (green RAL6018)
    2 layer galvanzid steel tape
  • Outer sheath made of black polyethylene (PE)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • During installation: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • During installation: -20°C to +60°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.