ETHERLINE® Cat.5e 105 plus

Ethernet cable Category 5e, Class D for flexible use

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170636
ETHERLINE® Cat.5e 105 plus2x2xAWG22/71.56.230.459

Benefits

  • no need for additional cable protection against high temperatures
  • High temperature resistance
  • Industrial use
  • Premium screening against electromagnetic interference
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • for installation in hollow shaft between gear units and pitch system
  • Suitable for fixed installation and occasionally flexible use in high temperature areas
  • suitable for EtherCAT and EtherNet/IP applications
  • Wiring of machines, tools, devices, appliances and control cabinets

Product features

  • Optimum EMC protection
  • Permanent load up to +105°C, temporary load +120°C

Norm references / Approvals

  • electrical requirements acc. to IEC 61156-5
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Stranded conductor, 7-wire, bare
  • Core insulation: PE
  • Colour-coded in accordance with PROFINET for Cat.5e apllications
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath: TPE-based
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Fixed installation: 10 x outer diameter
  • Flexing: 15 x outer diameter

Characteristic impedance

  • 100 Ω ± 15%

Temperature range

  • Fixed installation: -40°C to +105°C
  • occasionally flexing: -30°C to +105°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.