ETHERLINE® Cat.5 FRNC HYBRID

Hybrid cable for ethernet and power transmission

Article number Article designationNumber of pairs and AWG per conductorOuter diameter mmCopper index (kg/km)Weight (kg/km)
Flexible use
2170887
ETHERLINE® Cat.5 FRNC HYBRID2x2xAWG22/7 + 4x1.510.394.2153

Benefits

  • Industrial use
  • Screened against interference

Application range

  • Industrial Ethernet cable
  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • HYBRID: cable for data transmission + power supply
  • Robust, halogen-free outer sheath

Norm references / Approvals

  • UL AWM Style 21282
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • Cores for Power Supply
    4 x 1.5 mm2 (AWG16)
  • Data transfer: braided conductor, 7-wire, bare
  • Pair screening: wrapped with foil and braided copper wires
  • Twisting: data pairs and power supply pairs twisted together
  • Overlapping plastic tape
  • FRNC outer sheath
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 5 x outer diameter

Test voltage

  • See data sheet

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Operation: -20 °C to +70 °C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.