STAR STRIP stripping tool
Stripping tool for cable diameters up to 40 mm, interchangeable hooks, reliable and durable, also for problematic insulation as PTFE, TPE, Fluorpolymere and PUR
Special polished stripping knife is suitable for problematical insulation materials such as PUR, fluoropolymers, glass fibre, TPE and rubber
Benefits
- Large application range thanks to the interchangeable hooks
- Suitable for circular, longitudinal and spiral cuts
- High quality of the blade ensures a good stripping result also for tough insulation materials
- Robust body, long durability- tested for more than 100.000 stripping operations
- High ergonomics and user-friendliness (inter alias due to a lightweight construction)
Application range
- Adjustable stripping tool for round cables made with various insulation materials (as PVC, PTFE, rubber or PUR)
- Through the interchangeable hooks, the tool can be used for cables with a diameter of 4.5 - 25 mm and 20 - 40 mm
Product features
- The depth of the blade is adjustable by rotating the upper part of the tool
- Specific locking positions for circular, longitudinal or spiral cuts
- The blade automatically returns to its start position at the end of a stripping process, thus reducing the possibility of breaking the blade.
- No special tool is required to replace the hook (other hook is used for releasing the assembled hook)
Note
- Spare blades are available and can be stored in a compartment of the tool
Included
- 61735820: Tool with blade, small and large hook without spare blade
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
Weight
- STAR STRIP with large hook: 116 g
Length
- Dimensions LxHxB:
Small hook: 150x42x30.5 mm
Big hook: 167x52x30.5 mm
Colour delivered
- Black
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.