ETHERLINE® PN Cat.5

Ethernetcable for category 5, class D for fixed installation

Industrial Ethernet cable Cat.5 for fixed installation, for PROFINET applications type A; design 2x2xAWG22/1

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For PROFINET applications type A

Supplementary automation components from LappMechanical and plant engineeringSuitable for outdoor useInterference signalsUV-resistant

CULUScRUusPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
conventional cable assembly
2170891
ETHERLINE® PN Cat.5e Y2 x 2 x AWG22/11.56.330.456
FC: "Fast Connect" cable design
2170893
ETHERLINE® Y FC Cat.52 x 2 x AWG22/11.56.530.470

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications
  • ETHERLINE® TRAY ER PN Y FC: installation in open cable trays without any conduit

Product features

  • Fixed Installation
  • CAT.5-Performance
  • FC: "Fast Connect" cable design
  • ETHERLINE® Y FC, ETHERLINE® YY, ETHERLINE® TRAY ER PN Y FC : flame-retardant according to CSA FT-4

Norm references / Approvals

  • Flame retardant acc. to IEC 60332-1-2
  • ETHERLINE® Y FC with PLTC approbation and AWM Style 21694
  • ETHERLINE® PN Cat.5e YY with UL CMG
  • ETHERLINE® PN Cat.5e Y with UL CMX
  • ETHERLINE® TRAY ER PN Y FC with PLTC ER approval

Product Make-up

  • Version for outdoor use: Colour black (similar to RAL 9005)
  • Solid bare copper wire AWG22
  • Core insulation: PE
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath: PVC
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • See data sheet

Test voltage

  • See data sheet

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • See data sheet

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.