ETHERLINE® PN Cat.5
Ethernetcable for category 5, class D for fixed installation
Industrial Ethernet cable Cat.5 for fixed installation, for PROFINET applications type A; design 2x2xAWG22/1
- CPR: Article number choice under www.lappkabel.com/cpr
- For PROFINET applications type A
Benefits
- Can be used in dry or damp rooms
- Screened against interference
- Can be used for Industrial Ethernet in harsh industrial environments
- 2pair: 10/100 Mbit/s for Industrial Ethernet
Application range
- for industrial secondary and tertiary cabling according to EN 50173-3
ISO/IEC 24702 - Wiring of machines, tools, devices, appliances and control cabinets
- suitable for EtherCAT and EtherNet/IP applications
- ETHERLINE® TRAY ER PN Y FC: installation in open cable trays without any conduit
Product features
- Fixed Installation
- CAT.5-Performance
- FC: "Fast Connect" cable design
- ETHERLINE® Y FC, ETHERLINE® YY, ETHERLINE® TRAY ER PN Y FC : flame-retardant according to CSA FT-4
Norm references / Approvals
- Flame retardant acc. to IEC 60332-1-2
- ETHERLINE® Y FC with PLTC approbation and AWM Style 21694
- ETHERLINE® PN Cat.5e YY with UL CMG
- ETHERLINE® PN Cat.5e Y with UL CMX
- ETHERLINE® TRAY ER PN Y FC with PLTC ER approval
Product Make-up
- Version for outdoor use: Colour black (similar to RAL 9005)
- Solid bare copper wire AWG22
- Core insulation: PE
- Star quad
- Overall screening with copper braid and plastic-laminated aluminium foil
- Outer sheath: PVC
- Colour: green (based on RAL 6018)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- See data sheet
Test voltage
- See data sheet
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-5
Temperature range
- See data sheet
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
