ETHERLINE® PN Cat.6A FLEX

Flexible use

Industrial Ethernet cable Cat.6A for flexible use, 4 pairs, PVC or FRNC outer sheath with UL-approval, 4x2xAWG23/7

  • For PROFINET applications with 4 pairs
  • CAT.6A qualified for 10Gbit/s

Supplementary automation components from LappMechanical and plant engineeringSuitable for outdoor useFlame-retardantInterference signalsUV-resistant

CULUSPROFINETECOLABEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
PVC outer sheath
2170930
ETHERLINE PN Cat.6A Y FLEX4 x 2 x AWG23/71.58.84892
FRNC outer sheath
2170931
ETHERLINE PN Cat.6A FRNC FLEX4 x 2 x AWG23/71.58.84887

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications
  • For flexible applications
    (7-wire stranded conductor)

Product features

  • CAT.6A for flexible application, qualified for 10Gbit/s
  • Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • The oil-resistant PVC sheath enables usage in industrial environments

Norm references / Approvals

  • UL approvals see data sheet
  • ETHERLINE® PN Cat.6A Y FLEX: ECOLAB®
    Industry standard for innovation and efficiency in the field of professionllen cleaning and disinfection

Product Make-up

  • 7-wire tinned stranded copper conductor
  • Core insulation: PE
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • PVC or FRNC jacket material
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 8 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • cable halogenfree compound
    Fixed installation: -25°C to +80°C
    Occasional flexing: -10°C to +80°C
    cable with PVC jacket
    Fixed installation: -40°C to +80°C
    Occasional flexing: -10°Cto +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.