EPIC® SENSOR Flush-type M12
For the express connection of your sensor-actuator devices in the control cabinet, this built-in connector already comes with 50 cm long single cores. It is screwed into the housing at the front and can then be easily wired inside the housing. Its stability and resistance (IP 67) ensure secure connections in the sensor/actuator field.
Benefits
- Mechanical coding of the connector face prevents mismating with mating connectors.
- When connected, protection class IP 67 can be achieved.
- Convenient connection solution for individual device concepts.
- With M16 thread for easy screwing into a housing with threaded borehole (including lock nut for through boreholes without thread).
- With ready-to-connect single cores for quick wiring within the housing.
Application range
- Can be used universally at machine interfaces for many applications in data and signal transmission in the low-frequency range.
- For connecting devices to control cabinets or machine housings.
- Good oil and chemical resistance.
Product features
- With M12, M16 or PG9 fastening thread
- Designs for front and rear wall-mounting
- M12 connector, A-coded with quick-locking system
- PWIS-free
- Rear wall-mounting versions inclusive fitting nut
Norm references / Approvals
- UL File Number: E249137
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002061
- ETIM 5.0 Class-Description: Sensor-actuator connector chassis
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002061
- ETIM 6.0 Class-Description: Sensor-actuator connector chassis
Material
- Contact: CuZn
Contact surface: Au (gold)
Protection rating
- IP 67
Ambient temperature (operation)
- Plug/socket
-25°C to +85°C
Coding
- A-standard
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
