GOF Connector
Accessories for glass optical fibre cable, connector types LC, SC, ST and FC
Connectors of optical connections. Connector types such as ST, LC, SC and FC. Available in different versions
Benefits
- Ideal for assembling
- For assembly process: cable preparation/
glueing/crimping/polishing - Assembly instructions can be found
in the GOF assembly toolbox
(not included in Lapp product range) - Trained optical installers should be used
in all connector assembly
Application range
- For connector assemblies in production or laboratory environment
Product features
- Connector sets include all needed parts for assembly
Norm references / Approvals
- LC comply with IEC standard 61754-20
- SC comply with IEC standard 61754-4
- ST comply with IEC standard 61754-2
Product Make-up
- Ferrule diameter:
LC: 1.25mm (zirconia)
SC, ST: 2.5mm (zirconia) - Can be assembled with cables of
1.7mm-2.1mm diameter - LC and SC connector sets available in green (single-mode APC), blue (single-mode PC) and grey (multimode)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
