SKINTOP® DIX-M

Multiple sealing insert made of NBR (oil resistant), FKM (heat resistant) or silicone (chemical resistant), leads several cables through one cable gland.

Supplementary automation components from LappGood chemical resistanceHeat-resistantAssembly timeOil-resistantOptimum strain reliefTemperature-resistantUV-resistant

ECOLABFDA

Article number Article designation / sizeSize MNumber of cables x cable ØPieces / PU
SKINTOP® DIX-M NBR
53316220
16220M 162 x 2.0100
53316230
16230M 162 x 3.0100
53316240
16240M 162 x 4.0100
53316420
16420M 164 x 2.0100
53320250
20250M 202 x 5.0100
53320260
20260M 202 x 6.0100
53320340
20340M 203 x 4.0100
53320353
20353M 203 x 5.3100
53320440
20440M 204 x 4.0100
53320920
20920M 209 x 2.0100
53320430
20430M 204 x 3.0100
53325260
25260M 252 x 6.050
53325250
​25250M 252 x 5.050
53325350
25350M 253 x 5.050
53325360
25360M 253 x 6.050
53325370
25370M 253 x 7.050
53325450
25450M 254 x 5.050
53325540
25540M 255 x 4.050
53325640
25640M 256 x 4.050
53332270
32270M 322 x 7.050
53332280
32280M 322 x 8.050
53332290
32290M 322 x 9.050
53332370
32370M 323 x 7.050
53332380
32380M 323 x 8.050
53332460
32460M 324 x 6.050
53332470
32470M 324 x 7.050
53332560
32560M 325 x 6.050
53332650
32650M 326 x 5.050
53332840
32840M 328 x 4.050
53332850
32850M 328 x 5.050
53332940
32940M 329 x 4.050
53340290
40290M 402 x 9.025
53340310
40310M 403 x 10.025
53340480
40480M 404 x 8.025
53340490
40490M 404 x 9.025
53340580
40580M 405 x 8.025
53340590
40590M 405 x 9.025
53340670
40670M 406 x 7.025
53340860
40860M 408 x 6.025
53340969
40969M 409 x 6.925
53350118
50118M 5011 x 8.010
53350680
50680M 506 x 8.010
53350780
50780M 507 x 8.010
53350870
50870M 508 x 7.010
53350147
50147M 5014 x 7.010
53350164
50164M 5016 x 4.010
53350166
50166M 5016 x 6.010
SKINTOP® DIX-M FKM
53420250
20250M 202 x 5.0100
53420260
20260M 202 x 6.0100
53440969
40969M 409 x 6.925
SKINTOP® DIX-M Silicone
53316300
16220M 162 x 2.0100
53316301
16230M 162 x 3.0100
53316302
20250M 202 x 5.0100
53316303
20260M 202 x 6.0100
53316305
25260M 252 x 6.050
53316306
25360M 253 x 6.050
53316307
25370M 253 x 7.050
53316304
25450M 254 x 5.050
53316308
32470M 324 x 7.050

Benefits

  • Gentle clamping of the cables due to the high elasticity of the sealing insert material.
  • Protection class IP 68 can be achieved, if all holes are used by cables with nominal diameter and unused openings are closed with SKINTOP® DIX-DV sealing plugs.
  • Variety of versions available, depending on the number and diameter of cables. Made of acrylonitrile butadiene rubber (NBR), fluororubber (FKM) or silicone (SI).
  • Easy insertion of several cables through one cable gland.
  • Multiple cable insertion enables higher packing density.

Application range

  • For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
  • To be used instead of the standard sealing insert in the SKINTOP® cable gland.
  • The FKM variants are resistant to aggressive media such as alkalis, acids, solvents and are also oil-resistant. They are extremely heat-resistant and suitable for use with extreme high temperatures (up to +200 °C).
  • The silicone variants are resistant to ECOLAB® cleaning agents and disinfectants and are chemically resistant in many cases. They conform to FDA 21 CFR 177.2600 and are therefore permitted for food and beverage industry. With their blue colour, they can easily distinguish from food. In addition, they are extremely flexible at low temperatures and suitable for use at extreme minus temperatures (down to -50 °C).

Note

  • IP 68 can be achieved when all openings are closed and all bores are optimally occupied, i.e. when using cables with nominal diameter and/or SKINTOP® DIX-DV sealing plugs

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

On request

  • Special shapes

Colour delivered

  • NBR: Black, RAL 9005
    FKM: Green, RAL 6011
    Silicone: Blue, RAL 5017

Material

  • NBR, FKM, silicone

Protection rating

  • IP 54
  • IP 68 (at maximum use of all boreholes)

Temperature range

  • NBR: -40°C bis +100°C
    FKM: -20°C bis +200°C
    silicone: -50°C bis +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.