SKINTOP® DIX-M
SKINTOP® DIX-M, NBR multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables
Benefits
- Easy insertion of several cables into one gland
- Higher packing density allows smaller part construction
Application range
- For use in SKINTOP® cable glands
- A sealing ring with several holes is used in place of the inner sealing insert
- SKINTOP® DIX-M FKM is resistant to oil, water, alkaline solutions, acids, solvents etc.
Note
- IP 68 can be achieved when all openings are closed and all bores are optimally occupied, i.e. when using cables with nominal diameter and/or SKINTOP® DIX-DV sealing plugs
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
-
On request
- Special shapes
-
Colour delivered
- Black, RAL 9005
-
Material
- NBR
- FKM
-
Protection rating
- IP 54
-
Temperature range
- -50°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.