DYMO® Industry Rhino Pro 4200

DYMO® Industry Rhino Pro 4200 is the smallest mobile label printer in the DYMO® series for industrial labelling, ABC keyboard

Assembly timeLow weightSpace requirement

CE

Article number Article designationWidth (mm)Length (m)For cable Ø (mm)Colour of tape
61800337DYMO RHINO PRO 4200----
Vinyl tapes
61800274RP/ID1 9mm VINYL SW/WS black95.5-white
61800275RP/ID1 12mm VINYL SW/YELLOW125.5-yellow
61800276RP/ID1 12mm VINYL SW/ORANGE125.5-orange
61800277RP/ID1 12mm VINYL WH/RED125.5-red
61800278RP/ID1 12mm VINYL WH/GREEN125.5-green
61800279RP/ID1 12mm VINYL SW/WHITE125.5-white
61800280RP/ID1 19mm VINYL SW/YELLOW195.5-yellow
61800281RP/ID1 19mm VINYL SW/ORANGE195.5-orange
61800282RP/ID1 19mm VINYL WH/RED195.5-red
61800283RP/ID1 19mm VINYL WH/GREEN195.5-green
61800284RP/ID1 19mm VINYL SW/WHITE195.5-white
Shrink tube tapes
61800290RP/ID1 Shrink 1-6-140061.51.18 - 2.33white
61800291RP/ID1 Shrink 1-9-140091.51.73 - 3.73white
61800295RP/ID1 Shrink 1-9-1400YL91.51.73 - 3.73yellow
61800292RP/ID1 Shrink 1-12-1400121.52.97 - 5.13white
61800296RP/ID1 Shrink 1-12-1400YL121.52.97 - 5.13yellow
61800293RP/ID1 Shrink 1-19-1400191.54.64 - 8.7white
61800297RP/ID1 Shrink 1-19-1400YL191.54.64 - 8.7yellow
61800344RP/ID1 insertion plate 1-12-1600125.5-black-white
61800285RP/ID1 9mm POLYESTER SW/ TRANSP95.5-black-transparent

Benefits

  • Compact and mobile device
  • Integrated rubber bumpers help prevent damage from accidental drops and falls
  • Resistant to UV-light, oil, scratches and solvents
  • Indoor and outdoor applications

Application range

  • Marking of cables, wires and components
  • Coloured self-adhesive vinyl strips
  • Shrink tubes

Product features

  • Thermal transfer printing technology
  • QWERTY keyboard

Note

  • Power cable is not included (art. no. 61800150)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000608
  • ETIM 5.0 Class-Description: Labelling tape

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000608
  • ETIM 6.0 Class-Description: Labelling tape

Material

  • Vinyl tapes: Vinyl
    Shrink tube tapes: Polyolefin (flame retardant UL224), shrink ratio 3:1

Temperature range

  • Vinyl tapes: -18°C up to +90°C
    Shrink tube tapes: -18° up to 135°C

  • DYMO® is a registered trademark of Sanford GmbH,a Newell Rubbermaid Company
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.