DYMO® XTL 300 / 500

Uncomplicated, time-saving and versatile labeling device for mobile use

Assembly timeLow weightSpace requirement

CERU

Article number Article designationWidth (mm)For cable Ø (mm)Colour of tapePrinterm / PU
83257107
DYMO XTL KIT 500-----
Vinyl tapes
83257146
DYMO XTL VIN 12BK/TR12-transparentXTL 300/5007
83257156
DYMO XTL VIN 12BK/WH12-whiteXTL 300/5007
83257157
DYMO XTL VIN 19BK/WH19-whiteXTL 300/5007
83257160
DYMO XTL VIN 54BK/WH54-whiteXTL 5007
83257170
DYMO XTL VIN 54WH/RD54-redXTL 5007
83257176
DYMO XTL VIN 12BK/YE12-yellowXTL 300/5007
83257180
DYMO XTL VIN 54BK/YE54-yellowXTL 5007
Shrink tube tapes
83257214
DYMO XTL SHRINK 6-2700BK/WH62.0 - 6.0whiteXTL 300/5002.7
83257215
DYMO XTL SHRINK 12-2700BK/WH124.0 - 12.0whiteXTL 300/5002.7
83257216
DYMO XTL SHRINK 24-2700BK/WH248.0 - 24.0whiteXTL 300/5002.7

Benefits

  • Label printer recognizes automatically inserted label
  • Intuitive handling through integrated labelling applications
  • Time-saving by pre-sized labels
  • Accurate print preview
  • Integrated rubber bumpers help prevent damage from accidental drops and falls

Application range

  • Marking of cables, wires and components
  • Resistant to UV-light, oil, humidity and chemicals

Product features

  • Thermal transfer printing technology
  • XTL 500: max. label width 54mm, touchscreen, automatic cutter

Norm references / Approvals

  • Vinyl tapes & laminated wrapping labels:
    UL recognized as a component according to UL 969
  • File Number: MH48389

Note

  • Free DYMO ID software for PC connection (available at www.dymo.com) for easy tranfer of labels

Included

  • Kit contains 1 DYMO 500 (incl. labels VIN 54BK / WH and LAM 38x39 WH), charging adapter, USB cable, Li-Ion battery, lanyard and instruction in a hard case

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Material

  • Vinyl tapes and wrapping labels: Vinyl
    Shrink tube: Polyolefin (flame retardant UL224), shrink ratio 3:1

Temperature range

  • -40 °C to +60 °C

  • DYMO® is a registered trademark of Sanford GmbH,a Newell Rubbermaid Company
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.