KNIPEX Ratchet cutter
KNIPEX ratchet shears for conductors with an outer diameter of up to 60 mm, ergonomic design, made in Germany
Less power required due to very high transmission ratio
Benefits
- One-hand operation through ratchet principle
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Application range
- Cuts copper and aluminium cables
- Not suitable for steel wire and wire ropes
Product features
- Precision ground, hardened blades
- Swivel knife can be unlocked in any cutting position with a press of the thumb
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000142
- ETIM 5.0 Class-Description: Cable shears
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000142
- ETIM 6.0 Class-Description: Cable shears
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- High-grade special tool steel, forged, oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.