KNIPEX High leverage diagonal cutter
KNIPEX High leverage diagonal cutter with insulated handle for precise cutting
High cutting performance with minimum effort
Benefits
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Application range
- For all sorts of wire including piano wire
Product features
- Precision ground, hardened blades
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000142
- ETIM 5.0 Class-Description: Cable shears
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000142
- ETIM 6.0 Class-Description: Cable shears
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- Vanadium steel, forged, multi stage oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.