FLEXIMARK® THERMO CLIP

Temperature indicator for monitoring power cables, with memory effect, halogen-free, available for different cable outer diameters.

Mechanical and plant engineeringAssembly time

Article number Article designationCable diameterConductor cross-sectionPU
83881100
FLEXIMARK THERMO CLIP H1 70°C -50Ø 2,3-4,22,3-4,2 mm50
83881101
FLEXIMARK® THERMO CLIP H1 70°C -1000Ø 2,3-4,22,3-4,2 mm1000
83881102
FLEXIMARK® THERMO CLIP H1 70°C -5000Ø 2,3-4,22,3-4,2 mm5000
83881103
FLEXIMARK® THERMO CLIP H2 70°C -50Ø 4,8-7,14,8-7,1 mm50
83881104
FLEXIMARK® THERMO CLIP H2 70°C -500Ø 4,8-7,14,8-7,1 mm500
83881105
FLEXIMARK® THERMO CLIP H2 70°C -5000Ø 4,8-7,14,8-7,1 mm5000
83881106
FLEXIMARK® THERMO CLIP H3 70°C -25Ø 8-13,68-13,6 mm25
83881107
FLEXIMARK® THERMO CLIP H3 70°C -250Ø 8-13,68-13,6 mm250
83881108
FLEXIMARK® THERMO CLIP H3 70°C -2000Ø 8-13,68-13,6 mm2000
83881109
FLEXIMARK® THERMO CLIP H4 70°C -12Ø 13,8-2313,8-23 mm12
83881110
FLEXIMARK® THERMO CLIP H4 70°C -120Ø 13,8-2313,8-23 mm120
83881111
FLEXIMARK® THERMO CLIP H4 70°C -500Ø 13,8-2313,8-23 mm500
83881112
FLEXIMARK® THERMO CLIP H5 70°C -6Ø 23-3123-31 mm6
83881113
FLEXIMARK® THERMO CLIP H5 70°C -60Ø 23-3123-31 mm60
83881114
FLEXIMARK® THERMO CLIP H5 70°C -240Ø 23-3123-31 mm240

Benefits

  • The attached temperature indicators make visual inspection of electrical equipment possible. A colour change occurs if the temperature is exceeded.
  • Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
  • 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
  • Safe, fast and uncomplicated installation.
  • Halogen-free product that generates no harmful gases in the event of a fire.

Application range

  • For indicating that temperatures have been exceeded.
  • Reversible colour change at temperatures of +53°C to +70°C.
  • Irreversible colour change at temperatures from +71°C.
  • For use with power cables.
  • Can be used in dry interiors.

Note

  • Limitations: FLEXIMARK® THERMO CLIP series are suitable for use on 600 VAC/VDC max rated wire insulation.FLEXIMARK® THERMO CLIP series are not suitable for unprotected use outdoors or in direct sunlight. The clips are vulnerable to degradation and non-performance from prolonged exposure to ultra-violet (UV) light.FLEXIMARK® THERMO CLIP series are not suitable for use in sub-zero temperatures.FLEXIMARK® THERMO CLIP series will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of abnormal wire insulation temperature above 71°C for whatever underlying cause.Use of FLEXIMARK® THERMO CLIP series does not replace the need to formally inspect, test, maintain and install electrical installations in accordance with locally applicable: electrical installation/inspection/maintenance codes; health and safety requirements and manufacturer’s instructions.This information is provided solely for consideration, investigation, and verification by the user. FLEXIMARK® THERMO CLIP series are not suitable for all environmental applications. The end user must verify that they are suitable for use in their application.

Classification ETIM 5

  • EC003592

On request

  • Further dimensions and symbols

Colour delivered

  • Purple

Material

  • 5-10% Thermochromic Masterbatch. 90-95% Polypropylene, nonhalogenated (Halogen-free).

Temperature range

  • Reversible colour change at temperatures of +53°C to +70°C.
  • Irreversible colour change at temperatures from +71°C.

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.