FLEXIMARK® Warning signs
Safety signs in accordance with ISO 7010 made of laminated polyester for long-term labeling
All symbols according to ISO 7010
Benefits
- Very resistant to UV, moisture, chemicals (e.g. glass cleaner, alcohol, oil)
- Scratch resistant
- Powerful adhesive
Application range
- Control cabinet manufacturing
- Mechanical engineering
- Robotics
- Safety marking in industrial environment
- Indoor and outdoor applications
Product features
- Self-adhesive labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
On request
- Further dimensions and symbols
Colour delivered
- Yellow
Material
- Laminated polyester (halogen-free)
Temperature range
- -40 °C to +150 °C
Processing: min. +10 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.