FLEXIMARK® THERMO WRAP

Temperature indicator for monitoring power cables, with memory effect, available for different activation temperatures (+70 °C or + 90 °C).

Mechanical and plant engineeringAssembly time

Article number Article designationSize (mm)PU
83881120
FLEXIMARK® THERMO WRAP 70°C -1000118x151000
83881121
FLEXIMARK® THERMO WRAP 70°C -200118x15200
83881122
FLEXIMARK® THERMO WRAP 70°C -50118x1550
83881123
FLEXIMARK® THERMO WRAP 70°C -20118x1520
83881124
FLEXIMARK® THERMO WRAP 90°C -1000118x151000
83881125
FLEXIMARK® THERMO WRAP 90°C -200118x15200
83881126
FLEXIMARK® THERMO WRAP 90°C -50118x1550
83881127
FLEXIMARK® THERMO WRAP 90°C -20118x1520

Benefits

  • The attached temperature indicators make visual inspection of electrical equipment possible. A colour change occurs if the temperature is exceeded.
  • Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
  • 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
  • Safe, fast and uncomplicated installation.
  • Suitable for cable outer diameters of up to 33 mm.

Application range

  • For indicating that temperatures have been exceeded.
  • Irreversible colour change at temperatures from +70°C or +90°C (depending on article).
  • For use with power cables.
  • Can be used in dry interiors.

Note

  • Limitations: These labels are designed to use on electrical equipment and as such electrical safety must be assessed by a competent electrician prior to their application.FLEXIMARK® THERMO WRAP is not suitable for unprotected use outdoors or in direct sunlight. The wraps are vulnerable to degradation and non-performance from prolonged exposure to ultra-violet (UV) light.FLEXIMARK® THERMO WRAP will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of abnormal wire insulation temperature above 70°C/90 °C for whatever underlying cause.

Classification ETIM 5

  • EC003592

Colour delivered

  • Yellow

Material

  • Polyester.
    Covering film: Polyester
    Adhesive: Acrylic
    Color change material: Non-toxic, white crystalline solid on a black absorbent backing, adhered with acrylic adhesive.

Temperature range

  • - Activation temperature: 70°C and 90°C
    - Tolerance: +/- 1°C
    - Response time: 5 to 20 seconds
    - Store at room temperature & humidity
    (i.e.16o C to 27o C & 40% to 60% RH)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.