FLEXIMARK® THERMO SPOT

Temperature indicator for monitoring electrical equipment, with memory effect, activation temperature of +52°C.

Mechanical and plant engineeringAssembly time

Article number Article designationSize (mm)PU
83881128
FLEXIMARK® THERMO SPOT 52°C - 1000Ø171000
83881129
FLEXIMARK® THERMO SPOT 52°C - 200Ø17200
83881130
FLEXIMARK® THERMO SPOT 52°C - 50Ø1750
83881131
FLEXIMARK® THERMO SPOT 52°C - 20Ø1720

Benefits

  • The attached temperature indicators make it possible to carry out a visual inspection of electrical equipment with a flat surface. A colour change occurs if the temperature is exceeded.
  • Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
  • 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
  • Safe, fast and uncomplicated installation.
  • Available in different packaging units.

Application range

  • For indicating that temperatures have been exceeded.
  • Irreversible colour change at temperatures from +52°C.
  • For use with electrical equipment.
  • Can be used in dry interiors.

Note

  • Limitations: These labels will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of potential electrical faults and fire risks.These labels do not replace the need to formally install, test, inspect and maintain electrical installations as per the electricity at work act, the electrical installation wiring regulations and manufacturer’s instructions.

Classification ETIM 5

  • EC003592

Colour delivered

  • White

Material

  • Polyester.
    Covering film: Polyester
    Adhesive: Acrylic
    Color change material: Non-toxic, white crystalline solid on a black absorbent backing, adhered with acrylic adhesive.

Temperature range

  • - Activation temperature: 52°C
    - Tolerance: +/- 1°C
    - Store at room temperature & humidity
    (i.e.16° C to 27° C & 40% to 60% RH)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.