SKINDICHT® ME
SKINDICHT® ME, nickel-plated brass enlarger with PG connection thread for industrial connectors
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
Application range
- Industrial connectors
- Devices
- Housings
- Machines
Product Make-up
- PG connection thread
- First digit: external thread
Second digit: internal thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.