SKINDICHT® MR
Benefits
- Enables the use of cable glands with smaller connection threads than the existing threaded holes
Application range
- Machines
- Devices
- Housings
Product Make-up
- PG connection thread
- First digit: external thread
Second digit: internal thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Material
- Nickel-plated brass
-
Temperature range
- -60°C to +200°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.