SKINDICHT® RWV
SKINDICHT® RWV,corrosion- & seawater-resistant angle cable gland with incised sealing ring as sealing, to decrease in installation height
Benefits
- Strain relief
- Sealed by incised sealing ring
- Corrosion-resistant
- Decrease in installation height
- Seawater-resistant
Application range
- Angled glands are used in areas where cables have to run in parallel to the housing wall.
- Electric motor manufacturing
- Machine and equipment manufacturing
- Plant engineering
- Light and sound applications
Product Make-up
- PG connection thread
Note
- Counter nut to be used: SKINDICHT® SM
- For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® RWV without incised sealing ring (E) and compression screw (D)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Body: zinc die-casting
Compression screw and hexagon nut: nickel-plated brass
Incised sealing ring: CR
O-ring: NBR
Protection rating
- IP 55
Temperature range
- -20°C to +80°C
Without incised sealing ring: -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.