SKINDICHT® SE-M without E+D
SKINDICHT® SE-M without E+D, angular cable outlet for missing connection thread and high mechanical load, can be combined
Benefits
- Combination of different conduit glands is possible
- Corrosion-resistant
- Easy to install
- Completely safe cable entry
- Low overall height
Application range
- The flange angle gland can be combined with all glands (including O-ring) e.g. strain relief, bending protection and conduit glands
- For high mechanical stress
- When no connection thread is provided
Product Make-up
- M20 x 1.5 - M25 x 1.5 with 2 screw holesM32 x 1.5 with 4 screw holes
Note
- The protection class is dependent on the combination with the various special glands. The minimum standard is IP 55.
- For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® SE-M without incised sealing ring (E) and compression screw (D)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Body: zinc die-casting, grey,
hammer tone finish
O-ring: NBR
Protection rating
- IP 55
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.