SKINDICHT® RWV-M without E+D

SKINDICHT® RWV-M without E+D, angle cable gland with cable running parallel to the housing wall, corrosion-resistant and combinable

Corrosion-resistantSpace requirementConnector with standard housing unitTemperature-resistant

CE

Article number Article designation / sizeB in mmThread length D mmKLØ GSW1Ø A1SW2Ø A2Pieces / PU
SKINDICHT® RWV-M without E+D
52107801
M 12 x 1,52111.5520.5814.01617.018.925
52107811
M 16 x 1,52311.5523.51218.02022.024.525
52107821
M 20 x 1,528.512.5528.51522.02427.030.125
52107831
M 25 x 1,53013.55312027.02932.035.710
52107841
M 32 x 1,536.513.5533.52734.033.541.045.610
52107851
M 40 x 1,54315.55433542.04346.050.65

Benefits

  • Combination of different conduit glands is possible
  • Space- and weight-saving application due to thin cable diameters
  • Decrease in installation height
  • Cable runs parallel to the housing wall
  • Corrosion-resistant

Application range

  • Angled glands are used in areas where cables have to run in parallel to the housing wall.
  • Electric motor manufacturing
  • Machine and equipment manufacturing
  • Plant engineering
  • Light and sound applications

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • The protection class is dependent on the combination with the various special glands. The minimum standard is IP 55.
  • Counter nut to be used: SKINDICHT® SM-M
  • For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® RWV-M without incised sealing ring (E) and compression screw (D)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting
    Hexagon nut: nickel-plated brass
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.