SKINDICHT® EKU
SKINDICHT® EKU, polyamide, glass fibre-reinforced enlargers with PG connection thread, with supporting surface for spanner
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
 - Assembling with a wrench
 - Supporting surface for spanner means scratches on the housing are avoided
 
Application range
- Machines
 - Devices
 - Housings
 
Product Make-up
- PG connection thread
 - First digit: external thread
Second digit: internal thread 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
 - ETIM 5.0 Class-Description: Cable screw gland
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
 - ETIM 6.0 Class-Description: Cable screw gland
 
Colour delivered
- Light grey (RAL 7035)
 
Material
- Polyamide, glass fibre-reinforced
 
Temperature range
- -40°C to +100°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.