SKINDICHT® KU, KUS, KUK
SKINDICHT® KU, KUS, KUK, polyamide, glass fibre-reinforced reducers for maximum mechanical stability, with PG connection thread
Benefits
- Enables the use of cable glands with smaller connection threads than the existing threaded holes
 - Glass fibre-reinforced for maximum mechanical stability
 
Application range
- Machines
 - Devices
 - Housings
 
Product Make-up
- PG connection thread
 - First digit: external thread
Second digit: internal thread 
Product Make-up
- SKINDICHT® KU with hexagon and flat design (1)
 - SKINDICHT® KUS with hexagon and larger height (2)
 - SKINDICHT® KUK with knurled heads (3)
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
 - ETIM 5.0 Class-Description: Cable screw gland
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
 - ETIM 6.0 Class-Description: Cable screw gland
 
Colour delivered
- Light grey (RAL 7035)
 
Material
- Polyamide, glass fibre-reinforced
 
Temperature range
- -40°C to +100°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.