SKINDICHT® RWV

SKINDICHT® RWV,corrosion- & seawater-resistant angle cable gland with incised sealing ring as sealing, to decrease in installation height

Corrosion-resistant Space requirement Robust

CE

Article number Article designation / size A (mm) G mm Ø B mm Incised sealing ring ØF (mm) Overall length C mm Thread length D mm SW1/SW2 mm Pieces / PU
SKINDICHT® RWV
52004180
PG 7 20.5 14 15.3 5 26.0 8.5 15.0 / 13.0 25
52004190
PG 9 23.5 17 18.3 5/8 28.0 9.5 18.0 / 15.0 25
52004200
PG 11 26 20 21.9 7/10/12.5 31.5 10 21.0 / 18.0 25
52004210
PG 13,5 28.5 22 24 7/10.5/13/16 34.5 10.5 23.0 / 20.0 25
52004220
PG 16 31 24 26.1 8/10.5/13.5/16 35.5 11 26.0 / 22.0 10
52005420
PG 21 33.5 30 32.5 11/15/18/20 42.5 11.5 32.0 / 28.0 10
52004225
PG 29 43 40 42 19/23/27/31 49.0 13 41.0 / 37.0 10
SKINDICHT® RWV without E+D
52024020
PG 7 20.5 14 15.3 - 20.2 8.5 15.0 / 13.0 25
52023970
PG 9 23.5 17 18.3 - 21.8 9.5 18.0 / 15.0 25
52023980
PG 11 26 20 21.9 - 24.9 10 21.0 / 18.0 25
52023990
PG 13,5 28.5 22 24 - 27.4 10.5 23.0 / 20.0 25
52024000
PG 16 31 24 26.1 - 28.5 11 26.0 / 22.0 10
52024010
PG 21 33.5 30 32.5 - 34.8 11.5 32.0 / 28.0 10
52024015
PG 29 43 40 42 - 41.2 13 41.0 / 37.0 10

Benefits

  • Strain relief
  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Decrease in installation height
  • Seawater-resistant

Application range

  • Angled glands are used in areas where cables have to run in parallel to the housing wall.
  • Electric motor manufacturing
  • Machine and equipment manufacturing
  • Plant engineering
  • Light and sound applications

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® RWV without incised sealing ring (E) and compression screw (D)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting
    Compression screw and hexagon nut: nickel-plated brass
    Incised sealing ring: CR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C
    Without incised sealing ring: -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.