SKINMATIC® KB-M
SKINMATIC® KB-M, metric mounting tool for simultaneous core drilling and cutting of metric threads, especially for thin components
- Not subjected to RoHS directive.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000945
- ETIM 5.0 Class-Description: Drill
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000945
- ETIM 6.0 Class-Description: Drill
Material
- HSSE
Application range
- For simultaneous core drilling and cutting of metric threads. Especially suitable for thin components and sheet metals.