SKINTOP® FIBER
SKINTOP® FIBER, cable gland for fiber optic cables, strain relief and sealing
Enables a good fixation and sealing without impairing the transmission performance
Benefits
- Special sealing insert with 12 x 0-3mm clamping range
- Easy assembly and disassembly thanks to the insertion aid
- Smooth clamping of sensitive fibre optic cables due to the soft EPDM material
- The slotted holes allow the insertion of pre-assembled fiber optical cables
Application range
- Assembly of fiber optic cables
- Broadband expansion
- FTTx applications
- Industry 4.0 applications
- Suitable for indoor and outdoor use
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- To achieve a high degree of protection, unoccupied holes can be closed with a SKINTOP DIX-DV plug
Included
- Counter nut SKINTOP® GMP-GL-M included
Caution
- Tightening torques see installation instructions
Colour delivered
- RAL 7035 light grey
Material
- Body: Polyamide
Seal: EPDM (uv- and ozone-resistant)
Protection rating
- IP 66 (at maximum use of all boreholes)
Temperature range
- -20°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.