SKINTOP® ST Small PU

SKINTOP® ST, increased oil-resistant polyamide cable gland with variable clamping ranges, permanent vibration protection and strain relief

Good chemical resistanceWide clamping rangeMechanical resistanceOptimum strain reliefTemperature-resistantVariety of approval certifications

CECULUScRUusGGVS

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
53110154
ST 72.5 - 6.51532.0810
53110155
ST 93.5 - 81936.0810
53110156
ST 114 - 102238.0810
53110157
ST 13,56 - 122441.0910
53110158
ST 169 - 142744.01010
53110159
ST 2113 - 183349.0115
53110160
ST 2914 - 254256.0115
53110161
ST 3624 - 325366.0135
53110162
ST 4235 - 386068.0135
53110163
ST 4839 - 446569.0145
SKINTOP® ST small PU + counter nut
53110080ST 7 + GMP-GL2.5 - 6.51532.0810
53110081ST 9 + GMP-GL3.5 - 81936.0810
53110082ST 11 + GMP-GL4 - 102238.0810
53110083ST 13,5 + GMP-GL6 - 122441.0910
53110084ST 16 + GMP-GL9 - 142744.01010
53110085ST 21 + GMP-GL13 - 183349.0115
53110086ST 29 + GMP-GL14 - 254256.0115
53110087ST 36 + GMP-GL24 - 325366.0135
53110088ST 42 + GMP-GL35 - 386068.0135
53110089ST 48 + GMP-GL39 - 446569.0145

Benefits

  • Various accessories (e.g. multiple sealing inserts)
  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread

Note

  • Refer to SKINTOP® PG accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Colour delivered

  • Silver grey (RAL 7001)

Material

  • Body: Polyamide
    Seal: CR

Tests

  • GGVS: TÜ.EGG.020-95

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -20°C to +100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.