SKINTOP® INOX / SKINTOP® INOX-R

When consistency is key. The stainless steel cable gland reliably seals cables and provides strain relief. Smooth, low-profile surfaces make cleaning easier. Resistance to salt water, many chemicals and Ecolab®-This cleaning agent is suitable for use in offshore and hygiene-critical areas.

  • Stainless steel version with compact design
  • For use in the splash zone in the food production

Food & BeverageSuitable for outdoor useGood chemical resistanceWide clamping rangeHalogen-freeMechanical resistanceTemperature-resistant

CECULUScRUusECOLABNSF

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmPieces / PU
SKINTOP® INOX
53806739
M 12 x 1,54 - 71629.36.55
53806740
M 16 x 1,56 - 102032.475
53806741
M 20 x 1,57 - 132435.585
53806742
M 25 x 1,59 - 172939.285
53806743
M 32 x 1,511 - 213644.695
53806744
M 40 x 1,519 - 284551.295
53806745
M 50 x 1,527 - 355456.2105
53806757M 63 x 1,534 - 456765151
SKINTOP® INOX-R
53806749
M 12 x 1,53 - 51629.36.55
53806750
M 16 x 1,55 - 72032.475
53806751
M 20 x 1,56 - 102435.585
53806752
M 25 x 1,57 - 132939.285
53806753
M 32 x 1,58 - 153644.695
53806754
M 40 x 1,515 - 234551.295
53806755
M 50 x 1,522 - 295456.2105

Benefits

  • Resistant to corrosion in seawater and many chemical substances.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • With smooth surfaces and fewer corners and edges for an easy cleaning process.
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).

Application range

  • For sealing and strain-relieving cable entry into an enclosure.
  • For use in offshore applications involving contact with seawater.
  • Wherever excellent resistance to a wide range of chemical substances is required.
  • Also suitable for use in the food industry, where the product needs to be installed in a spray zone or in an indirect food production environment (product-free zone).
  • Suitable for applications with UV-C radiation (according to LAPP's internal test method).

Norm references / Approvals

  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14159
    Security of machinery – Hygienic requirements for the design of machinery
  • NSF/ANSI 169
    Hygienic design for machinery and components

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: stainless steel V4A
    (1.4404 / 316L)
    Insert: polyamide
    Sealing: silicone
    O-Ring: silicone
  • Halogen-free

Protection rating

  • IP 68 - 10 bar (M12 - M20)
    IP 68 - 5 bar (M25 - M50)
    IP 69
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.