SKINTOP® DIX-DV
SKINTOP® DIX-DV, metric multiple sealing inserts, prevents water and dust penetrating into unused bore holes
Benefits
- Prevents water and dust penetrating into unused bore holes of SKINTOP® DIX-M multiple sealing inserts
Application range
- For inserting into unoccupied holes of the SKINTOP® DIX-M multiple sealing inserts, to ensure protection class
Note
- When assembled professionally and properly, the protection class of IP 68 can be reached
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Colour delivered
- Natural
Material
- Polyamide
Protection rating
- IP 54
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.