SKINTOP® DV-M

SKINTOP® DV-M, multiple sealing inserts, prevents humidity from seeping into the housing, as protection of unused connection points

Assembly time Optimum strain relief

Article number Article designation / size Ø F mm Height (mm) Pieces / PU
SKINTOP® DV-M
54113000
DV-M 12 7.2 7.0 500
54113010
DV-M 16 10.0 8.0 500
54113020
DV-M 20 13.2 8.4 250
54113030
DV-M 25 17.2 9.5 250
54113040
DV-M 32 21.2 12.0 250
54113050
DV-M 40 28.2 14.5 100
54113060
DV-M 50 35.8 18.0 100
54113070
DV-M 63 45.6 20.0 50

Benefits

  • Prevents humidity from seeping into the housing

Application range

  • These seals are placed into the sealing ring of the SKINTOP® cable glands
  • Preparations
  • Protection of unused connection points

Note

  • When assembled professionally and properly, the protection class of IP 68 can be reached
  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Black

Material

  • CR

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.