SKINTOP® ST Small PU
SKINTOP® ST, increased oil-resistant polyamide cable gland with variable clamping ranges, permanent vibration protection and strain relief
Benefits
- Various accessories (e.g. multiple sealing inserts)
- High oil-resistance for maximum reliability
- Permanent vibration protection
- Optimum strain relief
- Wide, variable clamping ranges
Application range
- Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
- Machine and equipment manufacturing
- Photovoltaic
- Automation technology
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- PG connection thread
Note
- Refer to SKINTOP® PG accessories for suitable accessories
- Counter nut to be used: SKINTOP® GMP-GL
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Colour delivered
- Silver grey (RAL 7001)
Material
- Body: Polyamide
Seal: CR
Tests
- GGVS: TÜ.EGG.020-95
Protection rating
- IP 68 - 5 bar
Temperature range
- Dynamic: -20°C to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.