EPIC® DATA FT IE

Industrial Ethernet feed through

The built-in connector is suitable for direct connection with PCB and is intended for Ethernet systems in demanding industrial environments.

Article number Article designation
M12 flush-type connector socket for rear wall mounting, solder contacts for circuit board, X-coded
21700618
ED-IE-M12F-X-RM
M12 feed through, socket on socket, D-coded
22262022
AB-C4-DSI-M12FSD-M12FSD-M16-SH

Product features

  • Designs for front and rear wall-mounting
  • M12 panel feed-throughs for direct connecting with PCB
  • Can be used for Industrial Ethernet in harsh industrial environments
  • Housing: zinc die-casting, grey

Norm references / Approvals

  • M12 D-coded acc. to IEC 61076-2-101
    M12 X-coded acc. to IEC 61076-2-109
  • M12 D-coded: Cat.5 acc. to ISO/IEC 11801
    M12 X-coded: Cat.6A acc. to ISO/IEC 11801

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002061
  • ETIM 5.0 Class-Description: Sensor-actuator connector chassis

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002061
  • ETIM 6.0 Class-Description: Sensor-actuator connector chassis

Protection rating

  • IP 67

Ambient temperature (operation)

  • -25°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.